(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OLED Cell Cutting Device Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Assembly/Processing Inspection/Measurement
Actuator designed for dust resistance and ease of grease maintenance.
Cut the cell to a size suitable for smartphones
To prevent glass dust after cutting, the upper mechanical parts are designed with dustproof specifications.
OLED Cell Cutting Device
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Coupling C-SCPW21-6-8 Outer diameter A(φ): 21
Allowable torque range (Nm): 0.05~1.00
Allowable eccentricity range (mm): 0.02~0.2
Maximum rotational speed (r/min): 10000
1 IDR 450,596/Piece
Trim for Aluminum Frame LMUSB8 Series: Groove width 8mm
Length L(mm): 2000
Material: PVC
3 IDR 31,994/Piece
Coupling C-SCPW34-10-14 Outer diameter A(φ): 34
Allowable torque range (Nm): 3.01~5.00
Allowable eccentricity range (mm): 0.02~0.2
Maximum rotational speed (r/min): 10000
1 IDR 596,376/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.