(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pallet Right-Angle Transfer Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Inspection/Measurement Drive/Actuation
Pallet right-angle transfer without turning the drive motor ON/OFF.
Moves workpieces flowing on a conveyor belt at a right angle to the next process.
When the pallet is raised, forward motion is generated, allowing the pallet to move.
The three rollers waiting under the pallet are below the pallet transfer surface and stationary when waiting.
When the pallet arrives, the cylinder activates the link mechanism and raises the pallet
Pallet Right-Angle Transfer Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6000ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 3190
Allowable rotational speed (RPM): 8000
2 IDR 9,671/Piece
Parallel Key C-KES3-25 Shape: Parallel key (rounded on both ends)
Width (mm): 3
Total length (mm): 25
Material: Steel
2 IDR 14,500/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.