(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Traverse Mechanism for Heavy Workpieces Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Drive/Actuation
A traverse mechanism that converts rotary motion to linear motion, supports the load with a linear guide, and minimizes transfer power.
A shuttle mechanism that converts servo motor rotary motion to linear motion of a plate on a linear guide via shaft, pulley, and belt.
Traverse Mechanism for Heavy Workpieces
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6205ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 9800
Allowable rotational speed (RPM): 8000
8 IDR 30,812/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.