(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Vacuum Suction Head Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Assembly/Processing Drive/Actuation
Transfer of small parts, moving and pressing washers.
Vacuum-lift the washer, rotate 180°, transport to the press-fit area, and press onto the shaft with a cylinder.
Rotate -180° to pick up the next workpiece and return to the suction area.
The suction head motor is suspended from above because the workpiece supply index table is positioned at the bottom.
Swivel Vacuum Suction Head
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing - Straight E-LB8LUU Inner circle diameter dr(φ) : 8
Total Length L(mm): 45
Outer tube material: Iron
Outer tube surface treatment: None
2 IDR 73,519/Piece
Deep Groove Ball Bearing C-E6206ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 13650
Allowable rotational speed (RPM): 8000
1 IDR 36,485/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.