(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guide Change Mechanism by Left and Right Screws Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Move Positioning/Clamp Drive/Actuation
The guide of the transfer conveyor can be adjusted continuously by motor drive.
The guide is synchronized with the belt and left and right screws, and the guide width is controlled by the inverter.
Environment/Operability: Moves to the guide width set by the motor.
Guide Change Mechanism by Left and Right Screws
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing - Round Center Flange E-LBFC20LUU Inner circle diameter dr(φ): 20
Total Length L(mm): 80
Outer tube material: Iron
Outer tube surface treatment: None
8 IDR 147,837/Piece
30° Trapezoidal Nut C-MTSFRC16 Screw nominal diameter D(φ): 16
Pitch(mm): 3
Material: Copper alloy
Surface treatment: None
2 IDR 293,213/Piece
Oilless Bushing C-MUFZ10-15 Inner diameter d(φ): 14
Total length L(mm): 15
Material: Brass
Operating temperature range (°C): -40 to 150
4 IDR 35,587/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.