(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Different Shape Work Clamp Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Assembly/Processing
Clamp for irregularly shaped workpieces using a floating mechanism.
Easily clamp workpieces with irregular shapes and dimensional variations.
The tip clamp section can secure workpieces regardless of shape variations using a floating mechanism.
The handle is used when setting the work, so clamping and unclamping are easy.
Environment/Operability: Manual clamping mechanism using floating mechanism.
Different Shape Work Clamp Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Index Plunger C-SXYKN8L Lock mechanism: Rest position type
Main body material: Stainless steel
Tip material: Stainless steel
Stroke S(mm): 6
1 IDR 116,681/Piece
Deep Groove Ball Bearing C-E673ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 146
Allowable rotational speed (RPM): 50000
2 IDR 11,513/Piece
Deep Groove Ball Bearing C-EFL674ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 155
Allowable rotational speed (RPM): 42000
2 IDR 16,765/Piece
Metal Washer C-WSSA8-4-1 Outer diameter D(mm): 12
Inner diameter V(mm): 5
Material: Steel
Surface treatment: Trivalent chromate bright finish
2 IDR 5,103/Piece
Metal Washer C-WSSA10-4-1 Outer diameter D(mm): 10
Inner diameter V(mm): 4
Material: Steel
Surface treatment: Trivalent chromate bright finish
2 IDR 5,150/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.