(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sheet Forming Machine Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Assembly/Processing
Simple bending machine
The leading edge of the resin sheet is plastically formed into a U shape.
Environment/Operability: The operator sets the resin sheet on the processing table and presses the start button to
- ① clamp the resin sheet.
- ② The roll bar rotates 180° (resin sheet U-bend).
- ③ The heater starts to move to the left, 120 mm/2.3 sec.
- ④ The heater ON timer starts.
- ⑤ The heater moves to the right end of the resin sheet.
- ➅ The resin sheet is heated and moved 260 mm/4.9 sec.
- ⑦ The heater moves 20 mm/0.4 sec.
- ⑧ The heater stops at the left end (stroke end).
- ⑨ The heater starts to move in the right direction.
- ⑩ The resin sheet is heated and moved.
- ⑪ The heater is OFF (by timer operation).
- ⑫ The heater stops at the right end. The optimal conditions for heating by using air blow together, stopping the heater when moving to the right, and moving with air blow are determined by trial.
Sheet Forming Machine
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Cable Carrier C-MPU10-20-18-27 "Cable insertion side: Outer circumference press-fit
Inner height A(mm): 10
Inner width C(mm): 20
Bending radius R(mm): 18
1 IDR 706,913/Piece
Linear Bushing - Round Flange E-LBF20LUU Inner circle diameter dr(φ): 20
Total Length L(mm): 80
Outer tube material: Iron
Outer tube surface treatment: None
2 IDR 63,684/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.