(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Transfer Jig Change Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Drive/Actuation
Automatic locking after changing jig settings using an electronic holder.
The workpiece fixing jig settings are changed because it's a device that assembles various types of workpieces.
The setting change is carried out by a 6-axis robot that also handles workpiece transfer.
Due to payload limitations, it's not possible to install a mechanism to bolt the jig.
Maintain jig suction using magnetic force.
Environment/Operability: Change and maintain settings without using bolts.
Work Transfer Jig Change Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing - Round Center Flange E-LBFC6DMUU Inner circle diameter dr(φ): 6
Total Length L(mm): 29
Outer tube material: Iron
Outer tube surface treatment: Electroless nickel plating
4 IDR 243,607/Piece
Cam Follower C-CFURG6-16 Screw part nominal (M)(mm): M6×1
Material: Carbon steel
Fastening method: With screwdriver slot
Basic load rating Cr(dynamic)(kN): 4.9
Allowable rotational speed (rpm): 3800
1 IDR 76,147/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.