(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Sealing Door Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp
" Simple sealing door using a toggle clamp.
The toggle clamp side is inside the booth, and the worker inside releases the clamp and opens the door.
Consider the number of toggle clamps and the clamping pressure depending on the door size.
The area where the toggle clamp tip touches is equipped with a support plate inside the booth.
Environment/Operability: Used for ventilation when working in a soundproof booth. When closed, the inside protrudes, so caution is required for safety. "
Simple Sealing Door
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Toggle Clamp C-LD-11401SS Clamp bolt size: M6
Material: Stainless steel (body), Stainless steel (bolt)
Clamping pressure (N): 980
1 IDR 174,928/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.