(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Guide Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Return/Move Positioning/Clamping
A traditional form and configuration of a linear mechanism using cylinders and ball screws.
It enables horizontal movement of workpieces and mechanisms on the table to multiple positions.
With a ball screw-driven linear mechanism, it allows for multi-point stops, and height adjustment blocks align the mounting surfaces of the linear guide and table.
The table moves without needing to consider the housing, thanks to the linear bushing housing unit type.
Linear Guide Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Components Economy Model Number Specification Quantity Unit Price
Support Unit - Fixed Side C-TEK15 Type: Fixed side
Shaft diameter D(φ): 15
Material: Steel
Surface treatment: Black oxide coating
1 IDR 446,163/Unit
Support Unit - Supported Side C-TEF15 Type: Support side
Shaft diameter D(φ): 15
Material: Steel
Surface treatment: Black oxide coating
1 IDR 142,996/Unit
Linear Bushing - Double-Flange E-LBH20LUU Inner circle diameter dr(φ): 20
Total length L(mm): 80
Outer tube material: Iron
Outer tube surface treatment: None
2 IDR 99,141/Unit
Support Unit - Supported Side C-TFF15 Type: Support side
Shaft diameter D(φ): 15
Material: Steel
Surface treatment: Black oxide coating
1 IDR 117,968/Unit
Support Unit - Fixed Side C-TFK15 Type: Fixed side
Shaft diameter D(φ): 15
Material: Steel
Surface treatment: Black oxide coating
1 IDR 404,340/Unit
Linear Bushing Housing Unit E-LBHN16 Inner circle diameter dr(φ): 16
Total length L(mm): 44
Outer tube material: Steel
Housing unit material: Aluminum alloy
2 IDR 196,156/Unit
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.