(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Inversion Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp
The returned work is reversed behind the chuck with a magnet, and the unsprung weight after the reverse is released with a stopper and a cylinder in the chuck section.
Used to change work piece orientation during the manufacturing line.
The stopper of the work reversal mechanism is cushioned using a shock absorber.
Work Inversion Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6202ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 5430
Allowable rotational speed (RPM): 8000
1 IDR 14,429/Piece
Deep Groove Ball Bearing C-E6201ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 4270
Allowable rotational speed (RPM): 8000
2 IDR 11,510/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.