(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Rotation Jig Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Setup
A jig that supports and assists in assembly of the workpiece to secure the cover with screws on the workpiece's surfaces (6 sides).
Operation procedure: ①Set the workpiece on the jig ②Attach the cover to the workpiece surface ③Rotate the jig 60° and fix it, then attach the cover to the next surface.
Align the center of the workpiece with the center of the jig's rotation axis to prevent it from rotating due to the workpiece's own weight.
Work Rotation Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Index Plunger C-SXYKT12L Lock mechanism: Rest position type
Main body material: Stainless steel
Tip material: Stainless steel
Stroke S(mm): 10
1 IDR 146,507/Piece
Timing Belt S5M C-HTBN435S5M-150 Belt type: S5M
Belt material: Chloroprene rubber
Belt type: Circular tooth super torque
Belt width (mm): 15
Number of teeth: 87
1 IDR 39,390/Piece
Flat Washer C-WSSA25-10-5 Outer diameter D(mm): 25
Inner diameter V(mm): 10
Material: Steel
Surface treatment: Trivalent chromate bright finish
2 IDR 12,692/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.