(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Screw and Support Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Setup
Fixed support for the shaft when operating the ball screw.
Installation is possible on a fixed surface perpendicular to the ball screw axis direction using a square support unit.
By using a nut bracket, moving parts (e.g., tables) can be installed without considering the shape of the housing.
Mountable on the ball screw axis using a circular support unit.
Ball Screw and Support Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Support Unit - Fixed Side C-TBK12 Type: Fixed side
Shaft diameter D(φ): 12
Material: Steel
Surface treatment: Black oxide coating
1 IDR 363,568/Piece
Support Unit - Supported Side C-TEF12 Type: Support side
Shaft diameter D(φ): 10
Material: Steel
Surface treatment: Black oxide coating
1 IDR 105,096/Piece
Support Unit - Fixed Side C-TFK12 Type: Fixed side
Shaft diameter D(φ): 12
Material: Steel
Surface treatment: Black oxide coating
1 IDR 326,078/Piece
Support Unit - Supported Side C-TFF12 Type: Support side
Shaft diameter D(φ): 10
Material: Steel
Surface treatment: Black oxide coating
1 IDR 94,968/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.