(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auxiliary Belt Pitch Transfer Conveyor Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp
A conveyor that transports workpieces directly on an accessory belt
Pitch transfer is performed by index control.
Reduces the number of parts and eliminates the need for pallets by using accessory belts, removing the need for transport controls.
Parts are designed to allow assembly of the pulley groove and keyway together to minimize pitch error.
Auxiliary Belt Pitch Transfer Conveyor
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6904ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 4480
Allowable rotational speed (RPM): 8000
6 IDR 17,961/Piece
Timing Belt S5M C-HTBN600S5M-150 Belt type: S5M
Belt material: Chloroprene rubber
Belt type: Circular tooth super torque
Belt width (mm): 15
Number of teeth: 120
1 IDR 53,769/Piece
Metal Washer C-WSSA16-6-3 Outer diameter D(mm): 16
Inner diameter V(mm): 6
Material: Steel
Surface treatment: Trivalent chromate bright finish
12 IDR 7,614/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.