(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Escape Shutter by Cam and Link Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
The workpiece is transported by a conveyor, and the chuck is moved smoothly using a rotation-preventing cylinder.
The cam follower moves smoothly along the cam's groove.
Escape Shutter by Cam and Link
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Cam Follower C-CFFA6-16 Screw part nominal (M)(mm): M6×1.0
Material: Carbon steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 3.15
Allowable rotational speed (rpm): 14000
6 IDR 78,875/Piece
Deep Groove Ball Bearing C-E696ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Steel
Basic dynamic load rating (N): 945
Allowable rotational speed (RPM): 28000
4 IDR 9,671/Piece
Shock Absorber C-AC0806L Stroke (mm): 6
Maximum impact speed (m/s): 0.5
Maximum absorbed energy (J): 2.5
Body material: Steel
2 IDR 142,887/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.