(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hoop Repetitive Transfer Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp
Applied to hoop material transport mechanism in automated equipment.
Mechanism that repeatedly moves a hoop, pressed from above by a cylinder, using a stepper motor and ball screw.
Mechanism providing precise pitch movement using a stepper motor and linear guide.
Hoop Repetitive Transfer Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing - Straight E-LB5UU Inner circle diameter dr(φ) : 5
Total Length L(mm): 15
Outer tube material: Iron
Outer tube surface treatment: None
4 IDR 44,903/Piece
Linear Bushing - Straight C-LMU4 Inner circle diameter dr(φ) : 4
Total Length L(mm): 12
Outer tube material: Iron
Outer tube surface treatment: None
2 IDR 53,547/Piece
Deep Groove Ball Bearing C-EFL673ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 146
Allowable rotational speed (RPM): 44000
4 IDR 18,071/Piece
Deep Groove Ball Bearing C-E695ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 756
Allowable rotational speed (RPM): 30000
2 IDR 10,283/Piece
Coil Spring C-UR8-10 Outer diameter D(φ): 8
Free length L(mm): 10
Maximum load (N): 1.8
Spring constant (N/mm): 0.29
4 IDR 6,263/Piece
Deep Groove Ball Bearing C-EFL695ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 756
Allowable rotational speed (RPM): 30000
2 IDR 16,559/Piece
Support Unit - Supported Side C-TEF8 Type: Support side
Shaft diameter D(φ): 6
Material: Steel
Surface treatment: Black oxide coating
1 IDR 104,921/Piece
Miniature Linear Guide C-MLG9-135 Mounting height H(mm): 10
Length L(mm): 135
Rail type: Standard rail
Guide rail material: Carbon steel
Block material: Carbon steel
2 IDR 145,658/Piece
Support Unit - Fixed Side C-TEK8 Type: Fixed side
Shaft diameter D(φ): 8
Material: Steel
Surface treatment: Black oxide coating
1 IDR 300,987/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.