(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drum Outer Ring Drive Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Setup
" Device that rotates a drum to dispense tape without load from tape pulling. If the dispensed tape experiences load, a sensor detects it and automatically rotates the drum to stop at a preset position. When tape runs out, a sensor detects it and stops the device, simplifying tape replacement for production line workers.
Drum Outer Ring Drive Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Metal Washer C-WSSA16-6-3 Outer diameter D(mm): 16
Inner diameter V(mm): 6
Material: Steel
Surface treatment: Trivalent chromate bright finish
4 IDR 7,614/Piece
Set Collar C-SCSAW15-12 Inner diameter V(mm): 15
Width (mm): 12
Material: Aluminum
Surface treatment: White anodizing
2 IDR 48,425/Piece
Deep Groove Ball Bearing C-E6902ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 2560
Allowable rotational speed (RPM): 8000
8 IDR 16,691/Piece
Metal Washer C-WSSA12-5-2 Outer diameter D(mm): 12
Inner diameter V(mm): 5
Material: Steel
Surface treatment: Trivalent chromate bright finish
9 IDR 5,664/Piece
Metal Washer C-WSSA20-6-3 Outer diameter D(mm): 20
Inner diameter V(mm): 6
Material: Steel
Surface treatment: Trivalent chromate bright finish
2 IDR 8,898/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.