(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Nip Transfer Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
Prevent workpiece slippage and ensure reliable transfer by increasing the contact area between the conveyor and the workpiece.
Transfer the workpiece by lowering the roller through the workpiece film between the timing belt (between two pulleys) and the roller installed in the middle of the belt, then drive the belt to move the workpiece.
One side of the nip is a metal roller, while the other side is a timing belt, allowing for lighter nip pressure.
Belt Nip Transfer
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Parallel Key C-KES6-30 Shape: Parallel key (rounded on both ends)
Width (mm): 6
Total length (mm): 30
Material: Steel
2 IDR 7,823/Piece
Deep Groove Ball Bearing C-E6004ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 6580
Allowable rotational speed (RPM): 8000
6 IDR 17,744/Piece
Metal Washer C-WSSA25-6-3 Outer diameter D(mm): 25
Inner diameter V(mm): 6
Material: Steel
Surface treatment: Trivalent chromate bright finish
5 IDR 11,226/Piece
Timing Belt H C-TBN310H200 Belt type: H
Belt material: Chloroprene rubber
Belt type: Trapezoidal tooth circular
Belt width (mm): 2
Number of teeth: 62
1 IDR 200,623/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.