(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Winder Detachable Roller Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement
A roller that rolls up unnecessary land after attaching stickers and other attachments
Easy removal of rollers for simple collection and disposal of the wound backing material.
The roller is divided into two parts, making it easier to remove the wound backing material.
When pulling the handle to remove the roller, remove the end cap held by the ball plunger and avoid pulling hard on the connected roller.
Winder Detachable Roller
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Handle C-NUWANCS7-68 Mounting pitch L(mm): 68
Material: Stainless steel
Surface treatment: Buff polishing
1 IDR 29,317/Piece
Ball Roller C-BCHA15 Shaft diameter D1(ø): 15
Load capacity (N): 44
Main body material: Stainless steel
Ball material: Stainless steel
4 IDR 90,204/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.