(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Different Position Press-Fit Jig Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Set up
Manual assembly for small-volume production, installing operational amplifiers into sockets set on the circuit board.
Maintain the pressing direction even when changing position by using a square support.
Consider preventing rotation of the circular rack if you want to maintain the angle of the tip jig.
Rack and pinion mechanism that achieves 50 [N] of pressure with an operating load of 10 [N] or less.
Different Position Press-Fit Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Parallel Key C-KES3-20 Shape: Parallel key (rounded on both ends)
Width (mm): 3
Total length (mm): 20
Material: Steel
2 IDR 4,436/Piece
Ball Plunger C-BPU5-20P Material: Steel (body), Stainless steel (ball)
Outer diameter M(mm): 5
Stroke (S)(mm): 1
Load range (N): 3~10
4 IDR 152,951/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.