(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy handles banner Economy Handles
Customizable design according to various specifications
Various lineups including aluminum, brass, etc.
Large orders are also OK!

Product Features

features of misumi economy round bar handles
MISUMI economy round bar handles are machined from round bars, with overall roundness better than rolling types used in other companies' products. Thanks to the improved roundness, tolerances can be well managed during subsequent tapping processes.
Examples of poor quality in market distribution products
Low surface roundness, thickness is inconsistent when machining holes.
With a large inner diameter, the screw loosens easily.
MISUMI economy type
High roundness, consistent thickness.
Standard inner diameter, no misalignment.
MISUMI economy type (100% inspection)
Products with 100% inspection can guarantee reliability.
Guarantee consistent quality through thorough 100% inspection
Features of MISUMI Economy marine type handles
Riveted connection method is applied for fixing screws and nuts. Compared to other companies' products fixed by welding, the mounting interval can be adjusted more easily, and the problem of screw falling off due to poor welding has been fundamentally solved.
Examples of poor quality in market distribution products
When fixed by welding, the mounting interval cannot be adjusted. Also, poor welding often occurs, causing screws to fall off and become unmountable.
MISUMI Economy type
Fixed by riveted connection method, fundamentally solving welding quality problems. The riveted connection method is easier to adjust the mounting interval and has stronger rigidity.
Features of MISUMI Economy Resin Handles
Reinforcing ribs have been added to areas prone to shrinkage and deformation, mitigating these effects and improving the accuracy of mounting dimensions for easier installation.
Examples of poor quality in market distribution products
Without reinforcing ribs, severe molding shrinkage and deformation make precise positioning impossible.
MISUMI Economy type
Adding reinforcing ribs significantly reduces molding shrinkage and deformation, making positioning easy.
New products
Easy Grip products have been added to handles with mounting intervals of 120mm or more, improving grip feel and ease of use.
- Experimental data is obtained through our company's inspection and measurement and is provided for reference only.
- Market distribution products are similar products purchased randomly by our company in online and offline markets.
Types and Usage Examples of MISUMI Economy Handles
Even for the same equipment, you can choose products with mounting methods suitable for each usage position, making it more convenient in practice.
Mounting Method Female Screw Fixing External Fixing Flush Mounting
Material (Product Image) Metal Metal Metal
Resin Resin
Application site Mainly applied to flat doors when mounted from the inside Mainly used with aluminum profiles or used in devices where the mounting area is thick and cannot be processed through holes Mainly used in drawers and inspection windows
Use Cases Case Images Case Images Case Images

Recommended products