(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
misumi economy couplings Economy Couplings
Anodized aluminum material
Various specifications available
High torsional elasticity and durability

Product features

Difference MISUMI economy standard and market product

Difference between MISUMI economy type and MISUMI standard products (based on the same specification of disc type)

MISUMI Standard Product MISUMI Economy Type Market Distribution Product*
Maximum rotation speed range 500-45000 r/min Below 10000 r/min Below 10000 r/min
Allowable torque range 0.9-16N·m 1-8N·m 1~8N·m
Body material A7075 (aviation aluminum) A7075 (aviation aluminum) Chinese A6061
Aluminum alloy hardness 150HB 150HB 90HB
Tensile strength 590MPa 570MPa 213MPa
MISUMI Economy Coupling Specifications

MISUMI Economy Coupling Specifications

MISUMI economy couplings are available in various specifications and shipped within 3 days at the earliest.
Disc type Oldham type Slit type Jaw type
MISUMI Economy type Market distribution product* MISUMI Economy type Market distribution product* MISUMI Economy type Market distribution product* MISUMI Economy type Market distribution product*
Shaft hole diameter (φ) 4~25 6~20 3~14 6~20 2~14 4~14 4~16 8~16
Outer diameter (φ) 16~55 20~40 16~32 20~32 8~40 16~32 14~40 14~40
Allowable torque (N m) 1.0~25 1.0~20 0.7~45 1~4.5 0.1~8 1.0~8 0.7~17 0.7~17
※ Market distribution products are similar products purchased randomly by our company in online and offline markets.
torsional rigidity

Torsional Rigidity

  • Test standard: GB/T10128-2007.
  • One side of the coupling is attached to the drive shaft, and the other side is attached to a stationary intermediate shaft, showing a linear connection of 10% -100% of the rated torque per unit plane angle.
  • MISUMI uses A7075 ultra-high-strength aluminum, which has 1.6 times higher material strength than common A6061 aluminum in the market, twice the product rigidity of market products, and better motor responsiveness.
    Market Distribution Product*
    Static torque rigidity 227.32N·m/rad
    VS
    MISUMI Economy Type
    Static torque rigidity 496.472N·m/rad
  • Static torque rigidity: Refers to the magnitude of rigidity against the initial torsion of the coupling. The higher the rigidity, the better the product's responsiveness.
dynamic torque durability test

Dynamic Torque Durability Test

  • We confirm durability by applying rated torque in the maximum misalignment state.
  • MISUMI's economic core components use Japanese stainless steel discs and fine screws, and ensure accurate assembly of all parts through thorough internal assembly management, significantly improving product life.

Test Conditions

  • Load torque: Permissible torque
  • Deviation: Maximum eccentricity
  • Eccentricity: Maximum eccentricity
  • Test cycle: Forward and reverse rotation every 15 minutes (total 10 million rotations)

Test Results

Market distribution*
Loose screws/falling off
VS
Misumi Economy Type
No Change
Test Details Market Distribution Product MISUMI Economy Type
1 million turns 06 hole rotation No change
1.5 million turns 06 hole rotation No change
2.5 million turns 06 hole and 08 hole shaft hole displacement 06 hole shaft hole displacement
9 million turns Disk loosening No change
10 million turns Screw loosening 06 hole Elimination No change
* Market distribution products are similar products purchased randomly by our company in online and offline markets.
* Experimental data is obtained through our company's inspection and measurement and is provided for reference only.

Design Case

Take a closer look Linear drive mechanism where motor drives ball screw
Linear drive mechanism where motor drives ball screw
It is a linear drive mechanism driven by a stepper motor, widely applied in industrial automation production fields such as automotive parts manufacturing, packaging, and medical.
Couplings
₹658.00 /Unit
- Model
- Outer diameter(φ) 20mm
- Shaft hole diameter 1(φ) 6mm
- Shaft hole diameter 2(φ) 8mm

Recommended Products