(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy cam followers Economy Cam Followers
With patented [protruding sintered treatment], the outer ring does not come off even under heavy loads.
- Resin and urethane outer ring
- Low noise, low vibration

Product Features

Product Features
  • Cam followers are bearings with needle-shaped rollers mounted on the outer ring and inserted with a shaft, providing low friction coefficient and excellent rotation, suitable for high-load operations.
  • The radial clearance designed in the cam follower is smaller than that of general needle roller bearings, effectively mitigating shock loads, ensuring stability and long life, making it most suitable as a shaft bearing for conveyor guide rails.
  • Standard specifications:
    Max 90mm outer diameter 22~90mm
    With built-in retainer and sealing ring Suitable for medium-low speed rotation and high loads

    Miniature specifications:
    Min 4.5mm outer diameter 4.5~10mm
    Made of spring steel, applicable to narrow device areas, used as external gear and universal latch.
Stainless Steel Products

Stainless Steel Products

Market Distribution Products
Miniature cam follower shaft has weak durability and easily wears out
Stainless steel product service test (48 hours) result: corrosion area exceeds 95%
MISUMI Economy Type
Improved shaft strength, not worn out in design
Stainless steel product service test (48 hours) result: corrosion area exceeds 3%
※ Market products are similar products purchased randomly by our company in online and offline markets.
※ Experimental data is obtained through our company's inspection and measurement and is provided for reference only.
product coating type

Resin/Urethane Products

Nylon coating type
Nylon-coated cap follower product utilizing "Grooving" Merrill-type method, excellent elasticity, high wear resistance, and great vibration damping characteristics.
Polyurethane coating type
Polyurethane-coated cap follower product utilizing "Grooving" Merrill-type method generates less dust, soft and elastic, preventing vibration and noise transmission, offering excellent shock absorption.
process improvement

Process Improvement

Market Distribution Product*dt>
Traditional press-fit method tends to detach easily in high-speed or high-load environments.
MISUMI Economy Type
MISUMI's independently developed Merrill-type "Grooving" method significantly improves performance and prevents detachment.
*Third-party products are similar products that we randomly purchase from online and offline.
  • Developed by MISUMI
    Cap follower processing technology Merrill-type method "Grooving"
  • Running test
    Running simulation test applying load from various angles shows significant performance improvement over previous MISUMI products. Test Methods
    Adjust the inclination of the resin-coated cap bearing follower to the maximum.

Recommended Products