(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Linear Bushings Economy Linear Bushings
High durability, low noise
Compatible with flange and housing contact types

Product Features

High durability - Low noise
High durability - Low noise
Test conditions
The linear bushing (with an inner diameter of 16mm) was fitted with the Misumi shaft (PSFJ), bearing a load of 63 kg, and is moving at a speed of 30 mm/s. Noise and product comparison status are being checked.
Misumi Economy Type Market Distribution Product
Appearance after test (durability) Ball movement not visible to the naked eye, retainer maintains original shape
Balls do not come off
Ball jamming occurs and the retainer becomes deformed, making it easy for the ball to fall out Ball disengagement
Noise level 65dB(low) 81dB(high)
popular specifications
Type Shape diagram
Short type Single type Middle type Double type
Straight type Inner diameter 6~20 Inner diameter 5~20 Inner diameter 6~30 Inner diameter 6~40
Standard flange type - Inner diameter 5~50* Inner diameter 6~30 Inner diameter 6~40*
Pilot flange type - Inner diameter 6~40 Inner diameter 6~30 Inner diameter 6~40
Center flange type - - Inner diameter 6~30 Inner diameter 6~40
※ You can select between a standard flange, light/standard type, and a guide type that interacts with the flange contact cylinder.

Design case

Take a closer look Hole depth inspection jig
Hole depth inspection jig
This is an example of a hole depth inspection jig. It is used to inspect whether the hole depth standard of hole-formed cast parts meets the design requirements, and the product is extracted for inspection.
Linear Bushing
Starting from ₹135.00 /Unit
- Inner diameter 20mm
- Outer diameter(φ) 32mm
- Total length 42mm

Recommanded Products

Note: Please check the current specification, price and delivery date again from the product page.