(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Oil Free/Self Lubricant Bushings Economy Oil Free/Self Lubricant Bushings
Internal Diameter Grade 7 Precision
Smooth Surface Treatment
Available in Various Specifications

Product Features

Differences in Usage between Misumi Economical Type and Standard
Differences in Usage between Misumi Economical Type and Standard
MISUMI Standard Product Applicable to Both Linear and Rotational Motion Mechanisms
MISUMI Economy Type Excellent Performance in Linear Motion Mechanisms
Grade 7 Internal Diameter Tolerance for More Accurate Positioning
Grade 7 Internal Diameter Tolerance for More Accurate Positioning
Even for Misumi Economy Type, the inspection standards are the same as Misumi Standard Products.
All quality inspections are conducted before shipping, providing customers with products that meet catalog specifications.
Internal Diameter Measurement / External Diameter Measurement / Total Length Measurement / External Appearance Measurement
Smoother linear motion with a smooth surface
Smoother linear motion with a smooth surface
Misumi's economical type creates a smooth surface using a low-speed cutting method, which in linear motion reduces friction and increases lifespan.
Market Products* Examples of quality defects
Rough surface with high friction and short lifespan.
VS
MISUMI Economy Type
Smooth surface, smoother motion when used in combination with use torque.
 Stock of various specifications available, shipped within 1 day at the shortest
Stock of various specifications available, shipped within 1 day at the shortest
Straight type / Solder type / Flange type
Type Inner diameter Outer diameter Length
Straight type 5~100 7~120 8~100
Solder type 5~20 7~30 10~30
Flange type 5~50 10~62 15~70
Stock of various specifications available, shipped within 1 day at the shortest
- Inner diameter, outer diameter tolerance grades are the same as Misumi's existing products, and quality is guaranteed through pre-shipment quality inspections.
- R-type chamfering makes installation more convenient.
- The standard load and usage speed in the catalog are guaranteed, allowing for safe use.
Inner diameter tolerance grade Outer diameter tolerance grade Chamfer shape Maximum allowable load Maximum allowable speed
Long-term operation Non-lubricated
MISUMI existing products Grade 7 Grade 6 R Type 29N/mm² 1m/s 0.5m/s
Misumi Economy Type 20.3N/mm² 0.7m/s 0.35m/s
Market Product* Inconsistent C Type -
* Market products are similar products that we randomly purchased from online and offline markets
* Test data is obtained through our inspection measurements and is provided for reference only

Design Case

Take a closer look Hole Depth Inspection Jig
Hole Depth Inspection Jig
- This is an example of a hole depth inspection jig.
- Used to inspect whether the hole depth processing of the hole-holding parts meets the design requirements, and the product is inspected for export.
Oil-Free Bushings
₹ 411.00 /unit
- Upgraded version column flange type
- Inner diameter 8mm
- Total length 20mm

Recommended Products