(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Timing Pulley Economy Timing Pulley
Optimized for 'medium precision' work such as brass and transfer
57% reduction in belt wear with screw hole chamfering structure
Quick delivery response

Product Features

medium grade precision compared to misumi standard products
medium grade precision compared to misumi standard products
Misumi Economical Type Misumi Standard Product
Usage examples Misumi Economy Image Misumi Existing Product Image
Usage Precautions Used for single-piece precision transfer purposes, Applied to mechanisms requiring medium-grade positioning precision Usually used in normal transfer work positions, Applied to mechanisms requiring positioning precision and backlash.
Repeated positioning precision (reference value) Medium precision High precision
More stable quality with the same specifications
More stable quality with the same specifications MISUMI Specifications
MISUMI specifications
Outer diameter (direct revolution degree chamfering)
Market distribution products: None
MISUMI specifications
C0.3-C1 (direct revolution chamfering assumed according to side hole size)
Market distribution products: None
MISUMI specifications broaden your design options
MISUMI specifications broaden your design options
Longer belt life
Timing belt pulley screw hole chamfering
better protects the timing belt and extends its life.
Shorter assembly time
MISUMI assembly time is reduced by 26%.
Timing belt wear test
Market distribution products
Belt wear amount
57% reduction
Economy type
Test conditions
Belt specification: 5BV
Belt width: 150mm
Groove force pulley
rotation number: 20
Groove force pulley
rotation number: 60
Rotation speed: 3000 r/min
Tension: 160N
Test time: 24h
Timing belt pulley assembly test
(Unit: seconds)
Assembly time 26% reduction
Screw assembly
Rotor shaft assembly ※ (Market is the average of market data may vary depending on individual development operations.)

Recommended Products