(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Index Plungers Economy Index Plungers
Wide range of applications with various lineups
Custom springs applied for each specification: options guaranteed (load, stroke)
Large orders, selectable delivery time available

Product Featuress

various lineups
Various lineup MISUMI Economy Index Plungers meet customer needs with a wide variety of types. It's also advantageous for short delivery times due to large inventory. Compact type and stainless steel type have been newly added.
MISUMI Economy Index Plunger
Standard (External Thread Type), Suitable for industries requiring high corrosion resistance in fierce competition
MISUMI Economy Index Plunger
Suitable for black, narrow spaces
MISUMI Economy Index Plunger
Compact Type
MISUMI Economy Index Plunger
Suitable for narrow spaces due to small overall dimensions
Quality assurance through custom spring application for each specification
Quality assurance through custom spring application for each specification
MISUMI Economy Index Plungers use different spring specifications according to their characteristics.
Spring operation and body machining precision are thoroughly managed, not only for load range.
More precise positioning function is possible.
  • MISUMI Standard Plunger M16 (Load (±20%)
    Min 7.6
    Max 25.5
  • MISUMI Economy Plunger (Load (±20%)
    Min 7.63
    Max 24
  • Market distribution Product (Load ±20%)
    Min 3.4
    Max 7.8
    Much lower than standard
※ Market distribution products are similar products randomly purchased by our company in online and offline markets. Experimental data is obtained through our company's inspection and measurement and is provided for reference only.

Design Case

sheet metal bending jig
sheet metal bending jig
A simple sheet metal bending jig composed of toggle clamps and index plungers, with a simple structure and easy operation.
Using different toggle clamps, index plungers, and other positioning and clamping products
Various functional positioning jigs can be configured.
Index Plungers
Starting from: ₹ 273.00/Unit
Sold from 1 piece
- Locking mechanism return type
- Surface treatment black oxidation treatment
- Outer Diameter: M10
Take a closer look

Recommanded Products