(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Ball Plungers Economy Ball Plungers
ALL Stainless Steel
2 types: Stainless Steel/Resin Ball
No painting/coating on the lower part

Product Features

Product Features
- Body material stainless steel, ball material stainless steel, resin selectable. - Applicable to equipment with strict surface requirements as no painting or coating is needed. - Various products can be selected according to load from 3N to 110N. Differences between MISUMI Economy Ball Plungers and other companies' products MISUMI Economy Ball Plungers are made entirely of stainless steel for the body, ball head, and spring part, so painting or coating is not required, making them suitable for equipment with high surface requirements such as other products and electronic devices.
Category Misumi existing products Misumi Economy Type Market Distribution Product
Body Material Japanese material SU S304 High quality stainless steel SUS304 Carbon steel
Ball Material Japanese material SUS440C POM High quality stainless steel SUS304 POM Carbon steel nylon
Spring Material Japanese material SUS631J1 High quality stainless steel SUS304 Carbon steel
Length Tolerance -0.5~0 -0.8~0 Not Specified

Recommended Products