(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy ball rollers Economic ball roller Excellent rust prevention and wear resistance High-quality stainless steel prevents corrosion Compact lineup that saves 30% on sheet metal costs

Product Details

Comparison of performance differences between Misumi economic type and market distribution products
Comparison of performance differences between Misumi Economy and Market Distribution
Items Misumi Existing Products Misumi Economy Market Distribution※
Ball Roller Case Material SUS304 SUS304 SUS420
Ball Material SUS440C SUJ2&SUS304 Gcr15
Load KG(N) 55(5.6)~539(55) 44(4.8)~470.4(48) 33(3.36)~352.8(36)
※ Compared to the same ball roller product, the load of Misumi economic type product is 1.2 times more than that of the market product. ※ Misumi economic type ball roller uses high-quality stainless steel case process, so the corrosion resistance is 2.6 times more than that of the market product.
Ball rollers, which are generally used for return purposes, are products where the corrosion resistance, wear resistance, and load of the material surface are important.
Ball rollers, which are generally used for return purposes, are products where the corrosion resistance, wear resistance, and load of the material surface are important. · According to statistics, in the case of market distributed products, the probability of rust occurring in the product and making it unusable reached about 40%. We conducted an analysis of actual cases. · Below is a comparison result of a 72-hour salt spray test between Misumi economical products and market distributed products ※, and the difference in quality is clear.
Market distribution products※ The ball corrosion area of the market distribution products reaches 100%.
VS
Misumi economic type products Misumi economic type uses high-quality stainless steel and no problems have been found.
※ Market distribution products are identical products that we purchased randomly from online and offline markets. ※ Experimental data is obtained through our own inspection and measurement and is provided for reference only.
Ball rollers come in a variety of shapes and fixing methods, and there are also multi-functional products that can be used in both up and down directions.
Ball rollers are available in a variety of mounting methods as well as external shapes, and there are also multifunctional products that can be used in the up-and-down direction. · Various specifications can be selected according to mounting dimensions, direction, load, and material. Cutting male screw mounting type / Flange mounting type / Round screw type / Hexagonal screw type / Cutting flange mounting type / Nut fixing type / Press-in type / Space-saving press-in insert type (Flange type) / Space-saving press-in insert type (General type)
Misumi's economical products must undergo strict inspection and measurement before they can be mass-produced and sold.
Product Usage Examples This is a real-life example of using ball rollers on a transport cart for mold replacement. Since ball rollers can rotate in all directions, they are also suitable for changing the direction of transport and for rotating work tables. When using ball rollers, we recommend taking measures to prevent the transported items from falling. MISUMI products can be used for various purposes depending on the customer's ideas.
lower mounting height with similar load capacity
Misumi Economy New Product Space-saving Type - Lower mounting height and similar load to existing products ① Cost can be reduced by more than 30% ② Unit price of space-saving press-fit type is more than 30% lower than general press-fit type (C-BCHA) C-BCHA General press-fit type Height reduction 15% New Product C-SSPF15 Space-saving press-fit type

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.