(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Bearing Holders Economy Bearing Holders
Compact, lightweight and affordable

Product Features

Aluminum material Unique shape Space saving + Lightweight
Aluminum material / Unique shape / Space saving + Lightweight
Economic bearing application C-E6900ZZ
Compact design with bearings of the same diameter but smaller size
T-type bearing holder unit
T-type bearing holder unit Housing weight reduced by about 30% compared to existing products Top is round More secure installation! (Not only does it look good, but it is also less likely to be damaged by being hit) Design that minimizes empty space Stable installation possible
diamond bearing holder unit
diamond bearing holder unit Approximately 35% reduction in housing weight compared to existing products Space saving by eliminating excess thickness
  • Existing product 100kg load shaft center deflection 5.8㎛ Extra space without load
  • Misumi economy type Load is evenly distributed 100kg load shaft center deflection 6.2㎛ Strength equivalent to standard products FEA analysis passed, sufficient strength secured
※ Test analysis target: 6901ZZ bearing holder unit, bearing hole inside diameter 12mm ※ Measurement values are reference values, and actual performance is determined depending on the site of use. ※ Compare products with the same shaft diameter

Design Case

Linear drive mechanism with motor driving ball screw
Linear drive mechanism with motor driving ball screw The centering mechanism drives the air cylinder at the working position to adjust the centering of the product together with the connecting rod structure. It is often used in conveying lines that have requirements for the product transfer position, and it is easy to connect to other working positions by adjusting the position when transferring the product.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.