(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy shaft holder Economy Shaft Holders Customized product reflecting customer feedback
Strong Durability: Reinforced flange thickness
Secure Fastening: Added overcut process

Product Features

product features 1
Existing Product: SHF10, ₹ 837.64/ Piece
Economy Type: C-SHFMQ10, ₹ 281/ Piece
Existing product, 53% price discount, Economy type
Discount applied by quantity
Standard price for 1-19 pieces
5% OFF for 20 pcs or more
MISUMI's unique shape broadens design possibilities
MISUMI's unique shape broadens design possibilities
Aluminum products
  • Advantage 1 Higher strength
    Market distribution product, Thin mounting flange section
    MISUMI Economy type
    Higher strength achieved by increasing flange thickness
    Existing Product SHF20 1.8KN 34%up
    Economy type C-SHFMQ20 2.5KN
  • Advantage 2 Higher strength
    Added overcut process
    Existing Products SHF20 9.3KN 34%up Economy Type C-SHFMQ20 10.7KN
Customer feedback
Customer: Instability in tolerance or oversized shaft holder bore makes it impossible to secure the shaft.
MISUMI: Economy diamond-shaped shafts meet high-quality demands, solving locking issues with additional overcut processing for greater deformation and stronger locking force.
fastening strength experiment body strength test
Fastening strength experiment
Test Methods
Locks the shaft holder with specified locking torque, applies vertical pressure, and measures maximum axial load when displacement begins
Test material inner diameter: φ20mm
Test Methods
Locking torque: 12.87N·m (steel), 7.54N·m (aluminum)
Locks the shaft holder horizontally on a vertical mounting surface with specified locking torque
Body strength test
Test Methods
Applies downward vertical force 300mm from the mounting surface to verify body strength.
Test material inner diameter: φ20mm.
Locking torque: 12.87N·m (steel), 7.54N·m (aluminum).
Test Methods
Used to inspect if the hole depth machining of cast parts meets design requirements.
Locking torque: 12.87N·m (steel), 7.54N·m (aluminum).

Design Case

Take a closer look hole depth inspection jig
hole depth inspection jig
This is an example of a hole depth inspection jig.
Used to inspect whether the hole depth machining of cast parts meets design requirements and product specifications is extracted for inspection.
Shaft Holders
₹ 333.18 /Unit, Tax excluded
Inner diameter 20mm

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.