(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy shaft collars Economy Shaft Collars
Maximized corrosion resistance and fixing power with high-strength alloy steel.
37% lighter compared to market products.

Product Features

 Realization of excellent binding force and weight reduction

Realization of excellent binding force and weight reduction

Binding force
Compared to general products, fastening force (low tendo) with MISUMI's unique structure provides superior binding force
Why is MISUMI cheaper despite using the same material as general products?
Is it because MISUMI set collar screws are thinly plated despite using the same material as general products?
MISUMI Economy Shaft Collar solves your worries!

MISUMI Economy Shaft Collar solves your worries!

Experiment Results

Binding force experiment result (bore type set collar) 34% higher binding force compared to market products.
Products without a groove on the outer circumference (aluminum) 1.33
Economy set collar (aluminum) 1.74
High-precision set collar (steel) 2.03

Binding force experiment result (bore type set collar) 23% higher binding force compared to market products
Products without a groove on the outer circumference (aluminum) 1.5
Economy set collar (aluminum) 1.85
High-precision set collar (steel) 2.11
Binding Force Experiment

Binding Force Experiment

Maintain stable quality through binding force experiments during industrial development
Experimental Method
- Mount the set collar centered on the shaft until it reaches the next mandrel.
- Fasten as much as possible using the shaft to move in the axial direction.
Experiment Conditions
1. Inner diameter: Inner diameter 12mm, Outer dia. 10mm, M4 screw (steel and aluminum)
2. Set up the sample on MISUMI test equipment and apply force
3. Screw tightening torque
4. Conduct experiments from the state where the direction is disassembled.
MISUMI Characteristic Specifications
To reduce weight, Lightweight, stable, during operation, Long-term prevention was created.
By evenly applying pressure, points and fastening screw pins, Strengthening prevention of single-sidedness, Satisfies stable usability as well.
Weight reduction
By adopting 6000 series aluminum material, Reduced weight by 37% compared to general products, Can be lightly used for various lightweight applications.

63% reduction

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.