(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View all Economy Metal Washers Smart choice for cost reduction
Economical metal washers
Use high-quality products at low prices!

Product Features

low price

Low price

Significantly reduced price with economy type
Price comparison
Misumi existing products > Economy type Up to 76% reduction
Compare detailed prices
Unit by quantity: pieces
30~49 Economy Standard Price
50~99 15% OFF
100~499 40% OFF
500~999 50% OFF
1000~ 60% OFF
excellent durability

Excellent durability

Salt fog test

Test method: Corrosion test conducted according to ASTM B117 test method.
Test conditions: ① Salt spray test (5% NaCL 35℃) ② Salt solution volume: 1.0~2.0ml/hr ③ Salt solution PH: 6.5~7.2
Salt spray test Misumi existing product Economy type Market distribution product 1 Market distribution product 2
Surface treatment Electroless nickel plating Trivalent chromate polishing Trivalent chromate polishing Trivalent chromate polishing
Plating layer thickness 4~5㎛ 4~5㎛ 4~5㎛ 4~5㎛
Before the exam Sample image Sample image Sample image Sample image
Exam 24H Sample image Sample image Sample image Sample image
Test Results No Corrosion No Corrosion Severe Corrosion Severe Corrosion, Rust

The corrosion resistance of the economical product is equivalent to that of Misumi's existing products

※ The experimental data is obtained through our own inspection and measurement and is provided for reference only.
※ The market products are similar products that we purchased randomly from online and offline markets.
It can be used in various fields

Can be used in various fields.

The effect of the washer material and the contact area of the connector on the washer deformation

Small contact area (stress diagram 1)
Large contact area (stress diagram 2)
Category Material Stress-strain of washer
Small contact surface Large contact surface
Misumi existing product S45C에 해당 1.0mm 0.01mm
Economy Low-carbon cutting steel 2.4mm 0.02mm
Market Distribution SPCC (Cold Rolled Carbon Steel) 3.4mm 0.08mm
Deformation Description
Pre-pressurized thickness t1
Pre-pressurized thickness t2
Deformation =t2-t1

※ Test washer sample dimensions: 16*4*1/10*3*1/(unit: mm) Screw: M4/M3, force 2N.m
※ The above data is limited to sample test results, so please use it for reference only.
application range

range

Recommended economic type for height adjustment Recommended economic type for stopper Recommended economic type for spring washer Recommended standard type for fixing oval hole screws Misumi
Metal Washer Metal Washer Metal Washer Metal Washer
If the contact area between the washer and the connector is small, we recommend using Misumi standard washers

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.