(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Sprocket/Chain Smart choice for cost reduction Up to 80% price reduction compared to similar products Economical sprocket/chain 12 series of Japanese and European standards More peace of mind when purchasing as a set

Product Features

Customer's Voice

Customer's Voice

I purchased a 3/8-inch sprocket from Company A and a 3/8-inch chain from Company B, and was told by the engineer that these two could not be assembled at all. The reason was that the pins of the chain were too short and the width was not even 5.7 degrees. In the end, I had to buy a product that could be assembled from the market again, which took 3 days.
If you purchase a set of 06B sprocket and 06B chain from MISUMI, you can use them immediately after receiving the products.
Introduction to the standard

Introduction of specifications

Economic sprockets/chains are available in 12 commercial series in European and Japanese standards to meet your daily design needs.
European standards (6 series)
Nominal model name 06B 08B 10B 12B 16B 20B
Sprocket Number of Teeth 10~30 10~30 10~25 11~25 11~25 9~20
Chain Number of links 4 links – all customizable
Japanese standard (6 series)
Nominal model name 25 35 40 50 60 80
sprocket Number of teeth 16~40 9~40 9~40 9~35 9~30 9~21
Chain Number of links 4 links – all customizable
※ Misumi economic sprockets/chains can be assembled and used if they are the same nominal model. ※ There are 11 types of economic idler pulleys in 4 series and can be used in set design mechanisms.

Performance Introduction

Differences in standard performance between economy and market distribution products

Differences in standard performance between economy type and market distribution type

Misumi existing product Misumi economy type Market distribution type※
Sprocket hardness HRC45 HRC40 HRC20
Sprocket conversion life 3 years or more 2 years or more 1 year or more
Sprocket roller hardness HRA75 HRA68 HRA42
Sprocket roller tensile strength 12.5kN 9.3kN 7.4kN
Standard type name Japanese standard 25~100 only Japanese standard 25~80, European standard 06B~20B European standard 06B~08B only
Sprocket strength comparison

Sprocket strength comparison

Misumi economy type
- Tooth surface high frequency heat treatment M
- Hardness 40HRC or more
Wear resistance long life
VS
Market distribution product ※
- Hardness 20HRC
- Tooth surface wear severe
Teeth easily wear out and frequent snagging
※ There are many difficulties when using market distribution products.
Comparison of meshing degree between sprocket and chain (mesh is smooth when meshing tolerance is 0.03~0.08)

Comparison of meshing degree of sprocket and chain (smooth meshing when meshing tolerance is 0.03~0.08)

Misumi Economy Type
- All dimensions meet GB standards
- The meshing tolerance is 0.04~0.06, so the meshing is smooth
VS
Market products ※
- The meshing tolerance is a small value of 0~0.024, so the meshing is not good
- The chain often comes off the sprocket
※ Cases of poor quality of market products ※ The market products on the above page are similar products that our company purchased randomly from online and offline markets. Please note that the experimental data is obtained through our inspection measurements and is for reference only.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.