(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Slide Rails Economy Slide Rails
High-quality mold press application
Quality guaranteed by MISUMI (over 50,000 reciprocating tests)
Excellent rust prevention performance

Product Features

Durability Test

Durability Test

MISUMI's economical slide rails are formed using high-quality press molds, ensuring excellent precision in finished product assembly. Even after 50,000 reciprocating movements, smooth sliding is possible without deformation in appearance for normal use.
Test conditions: Samples are precisely mounted on durability testing equipment, with a 24.5KG load applied to the drawer, performing continuous push-pull reciprocating motion at 12 cycles per minute.
Changes in the sample are observed and the product condition is recorded when reaching the specified number of cycles.
Number of cycles Noise Sliding resistance Deflection amount at full extension
10000 None 0.8kg 1mm
20000 ※ None 0.8kg 1mm
30000 None 0.7kg 1mm
40000 None 0.7kg 1.2mm
50000 None 0.7kg 1.2mm
* At 1 opening/closing every 10 minutes, 20,000 cycles equals approximately 1 year of use.
Salt Spray Test

Salt Spray Test

MISUMI's Economy Series slide rails do not rust even after 24 hours of salt spray testing and have excellent rust resistance.
Test time (H) Market distribution products* MISUMI Economy Type
24 Black spot occurrence in 1 location Normal
48 10% black spot occurrence on internal rail 2% black spot occurrence on internal rail
72 Large area of rust on outer rail 3% black spot occurrence on external rail
96 Large area inside the slide rail Red rust occurred, rust also on balls Black spot occurrence inside slide rail Rust on balls
* Market distribution products are similar products purchased randomly by our company in online and offline markets.

Precautions

Installation Precautions
In the interference area between the slide rail and mounting hole.
When mounting, move the process hole up to the mounting hole upper section.
Install the fixing screw.
usage precautions

usage precautions

Installation Direction Examples

Vertical parallel installation
Rails where the slide rail is not installed vertically
Slide rail not positioned on the same horizontal line
When horizontally mounted, from a distance, Force applied to center of gravity
* It is recommended not to use in cases where moment load is received.

Slide rail when ball creep occurs

Offset occurs and retainer reaches the left side of external rail but not in full stroke state.
To eliminate ball creep phenomenon, force must be applied until internal rail sliding reaches full stroke state.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.