(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy clamping screw Smart choice for cost reduction
Economical clamping screw
Low price
Free rotation of ball head
Short delivery time through stock solidification

Products Features

advantages of clamping screws

Advantages of Clamping Screws

Set screws are cheap clamping workpieces that reduce costs, but they also cause many problems.
Hexagonal set screw: The set screw head is uneven, so it is easy to scratch the workpiece.
Workpiece: The set screw must be completely loosened to adjust the position, which is very inconvenient.
The disadvantages of set screws are compensated for by clamping screws.
Clamping screws: The ball head of the clamping screw makes point contact with the workpiece, so it solves the scratch problem.
Position adjustment: The shear ball head adjusts the workpiece while applying a slight preload, so it ensures precision and is easy to adjust.
distinction-between-clamping-screw-and-plunger

Distinction between clamping screw and plunger

  • Plunger principle: It is a part used for positioning, and a spring is built in. The ball of the front end is loaded and enters the body, and when the load is released, the position is restored by the action of the spring
  • Clamping screw principle: The workpiece is fixed through the thrust of the screw and the point contact of the ball
?: The appearance of the clamping screw and the plunger are very similar. What are the differences?

Use Cases

cost reduction possible
  • The ball type can be rolled, making position adjustment more convenient, and the workpiece is less likely to be scratched. The angle type can be adjusted according to the angle of the workpiece, allowing for close contact.
    The ball type clamping screw allows smooth introduction of the workpiece.
  • The height of the workpiece can be adjusted with the adjustment screw, and the angle of the workpiece can be adjusted through the jig reference plane. The end part is a flat head, making clamping the workpiece more convenient.
  • Low price
    Reference price Nominal screw diameter: M6 Length L: 16.8mm Shape: Ball head
fast shipment due to inventory

Quantity in stock for fast shipping

Quantity Lightweight products
1~100pcs Same-day shipping
101pcs~ Quotation

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.