(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Hinge Pins
Smart choice for cost reduction
Economical hinge pins
Low price, high quality, short lead time

Product Features

Cheap price

Low price

Misumi existing product
Outer diameter D: 6mm
Length L: 16mm
1,520 won
VS
Misumi economy type
Outer diameter D: 6mm
Length L: 16mm
1,370 won (can be ordered from 3 pieces)
Misumi existing product > 10% price reduction Misumi economy type
Apply multiple discounts for bulk orders
Difference between economy type and Misumi existing products

Difference between economy type and Misumi existing product

Misumi existing product Misumi economy type
Outer diameter tolerance (e.g. Ø6) g6 (-0.004 ~ -0.012) 0 ~ -0.02
Enclosed stop ring With Without Without
Distinction between use High tolerance precision allows for high-speed rotational motion by precisely combining with bearings or rotating parts Suitable for. The material is not heat treated, so it is suitable for rotating the yellow puffer together with general processing products.
※ The Misumi economical product does not have a snap ring. The snap ring is an existing product on the market, so please purchase it separately as it is inexpensive.
Product Specifications

Product Specifications

M equivalent material H hardness S surface treatment A accessories
S45C - Tetrafluoroethylene protective film None

Economy hinge pin straight type fixed ring type

Shaft diameter L dimension (fixed dimension selection) N d Snap ring
D Tolerance Shape JIS nominal standard
3 0 -0.02 8 10 12 15 18 20 2 2 E type No.2
4 12 15 18 20 3 No.3
5 16 18 20 4 No.4
6 16 18 20 22 25 30 5 No.5
8 25 30 35 40 3 6 No.7
10 30 35 40 9.6 C type No.10
※ Snap ring is not included with economy hinge pin. ※ D tolerance applies only to L dimension range. Others are general tolerance.
Economy hinge pin flange type fixed ring type

Economy hinge pin flange type fixed ring type

M equivalent material H hardness S surface treatment A accessories
S45C - Tri-iron tetraoxide protection film None

Economy hinge pin straight type fixed ring type

Shaft diameter L dimension (select fixed dimension) N d T H Snap ring
D Tolerance Shape JIS Nominal Standard
3 0 -0.02 8 10 12 15 18 20 2 2 1.5 5.5 E type No.2
4 12 15 18 20 3 6.5 No.3
5 16 18 20 4 8 No.4
6 16 18 20 22 25 30 5 9 No.5
8 25 30 35 40 3 6 2 12 No.7
10 30 35 40 9.6 14 C type No.10
※ The economy hinge pin does not include a snap ring. ※ D tolerance applies only to the L dimension range. The others are general tolerances.
Use Cases

Use Cases

Rotary Stopper Mechanism

Design Purpose: Reduce the stopper dimensions of the conveyor by using the link mechanism.
Part Application Description: Use the hinge pin and hinge sheet together to implement the swing motion of the link mechanism.

Workpiece Positioning Mechanism

Design Purpose: Precisely determine the position of the workpiece in the XY direction.
Part Application Description: Use the hinge pin and resin roller together to implement the swing motion.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.