(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy flat belts Smart choice for cost reduction
Economy flat belt
Wide range of products Low price Quality assurance Short delivery

Product Features

wide variety of products

1. Possession of 4 major products in FA, packaging, electronics, and logistics industries

  • General purpose Widely used and applied to general logistics and packaging conveyors
  • Electronic components Applied to commercial parts tray conveyors
  • Slides Applied when workpiece fixation and alignment are required
  • Bulk transport Applied when bulk workpiece transport is required
affordable price

2. Reduced cost of low-price conveyor

Up to 30% price reduction compared to existing products

General purpose

Noise performance ※1
Economic type: General conveyor use (61dB)
Misumi existing product: High-speed transport requiring noise control (56dB)
※1. The difference in friction noise generated when rubbing against the conveyor's iron plate, etc. is approximately 5dB. The friction noise reference value is provided for reference only as a result of actual assembly tests of Misumi conveyors

For electronic components

Surface resistance value
Economic type: 106 - 108Ω※2
Misumi existing product: 104 - 105Ω
※2. The surface resistance value is a value measured on a single belt under the test conditions below. It may change depending on the customer's on-site environment and surrounding equipment, and is not definitive data, so please use it for reference only. Test environment: Temperature 23±2℃, humidity 50±5%
quality assurance

3. Solving the problem of model selection for quality assurance conveyor design

Customer's concerns

There is a lack of technical data required for conveyor design.
The quality of the belt connection is unstable, so the safety factor must be increased during design, which increases the cost.

Misumi Solution

Since Misumi provides technical parameters such as allowable tensile force and coefficient of friction through actual measurements, you can be more assured during design.
By guaranteeing the quality of the connection, you can reduce the cost during design.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.