(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 28/6/2026 sampai dengan 6:00 pada tanggal 29/6/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/6/2026 to 6:00 (WIB) 29/6/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy post Economy post
Fast and convenient installation
Large stock

Product Features

Salt Spray Test

Salt Spray Test

Test Method: Corrosion test is conducted according to the test method of ASTM B117 standard.
Test Conditions: ① Salt Spray Test (5%NaCL35℃) ② Salt water volume 1.0~2.0ml/hr ③ Salt water PH value 6.5~7.2
Salt Spray test MISUMI existing product MISUMI economic type Market distribution product 1 Market distribution product 2
Material SS400 equivalent to SS400 or SUM23 S45C SUM23
Surface treatment Electroless nickel plating Nickel plating Electroless nickel plating Nickel plating
Plating thickness 2~3μm 2~3μm 1~2μm 1~2μm
Before Test Photo Photo Photo Photo
Test 24H Photo Photo Photo Photo Photo
Measurement Results No Obvious Corrosion No Obvious Corrosion Large Area Corrosion Complete Corrosion
Corrosion Resistance: Misumi Economy Type has corrosion resistance equivalent to Misumi's existing products.
※ The above data is limited to the test results of samples only.
comparison of screws

Screw Comparison

Comparison Misumi Economy Type Market Distribution Products
Feature ① The male screw has a relief groove, so the screw can be tightened all the way. The screw cannot be tightened completely because an incomplete screw part remains on the bottom surface.
Feature ② The cross-section is chamfered and the burr is removed, giving it a beautiful appearance. It is easy to cut your hand because there is no chamfering.
Product Example Photo Photo
※ The above is limited to the sample comparison results, so please use it for reference only.
usage recommendation

Recommended use

Comparison Misumi Economy Misumi Conventional Products
Outer diameter/corresponding side (mm) 6~15 5~50
Length (mm) 15~100 15~1000
Fixed length selection Custom length production possible
Function Support Support, Mounting Parts
Usage Examples Economy Support Standard Support

Design Case

take a closer look Shaft press fit jig
Shaft press-in jig Adsorb stainless steel shaft and press it into resin parts Turn on the vacuum generator manually, release the index plunger that adsorbs the pin, and lower the adsorption part to manually press the pin into the positioned workpiece

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.