Smart choice for cost reduction!
economy micrometer heads
Low price / Quality assurance / Stock availability
Product Features
Structure and features of the micrometer head
Mounting part
Straight bar type, nut attachment type
Features: The nut attachment type uses a slim hex nut, so it can be disassembled and assembled with a regular hex
wrench.
Main body
Micro drum
Main spindle
Features:
① It does not rust easily by using 3Cr13 material.
② The shear is a ball head type, so it can reduce errors caused by tilting the mounting.
Locking device
Flat head hexagonal set screw
Features:
① It has stronger locking power than a regular set screw.
② It has a built-in non-protruding micrometer knob, so it can save space. Scale
Pitch: 0.5mm
Minimum scale: 0.01mm
Features: Not easily worn out with laser marking
Micrometer head
A device that removes air bubbles by rolling laminated paper with polyurethane rollers
Usage: Finely adjust the polyurethane position with a micrometer head and apply a constant pressure when the
laminated paper passes between the polyurethane rollers to remove air bubbles.
Recommended Products
Note: Please check the current specification, price and delivery date again from the product page.