(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
economy low head cap screw Economy Low Head Cap Screw
Improved screw tensile strength
Quick shipping possible with product inventory

Product Features

Improved screw tensile strength

Improved screw tensile strength

- Alloy steel material + heat treatment - Screw strength grade 10.9, head tensile strength grade 5.8
Economy Low-head Bolt Economy 1166
Market Distribution Strength 643 Improved 81%
※ Market products are similar items randomly purchased from online/offline markets.
※ Above comparisons are limited to market product comparison results
feature-2

Maximum braking torque greatly improved

Screws don't easily come loose due to relatively large maximum brake torque.
Economy Low-head bolt Economy 3.8
Market distribution 2.6 Economy Strength increase 46%
※ Market products are similar items randomly purchased from online/offline markets.
※ Above comparisons are limited to market product comparison results.
excellent rust prevention performance through artificial lithium

Excellent Rust Prevention Performance through Artificial Lithium

Excellent rust prevention performance through artificial treatment

24-hour salt spray test results comparison

MISUMI Economical Type, Black phosphate treatment, No significant corrosion
Market distribution products, Surface Fe3O4 protective film, Severe corrosion
Ultra Low Head Cap Screw

Thin head suitable for various applications

Commonly used in narrow mechanism or equipment and panel fixing requiring aesthetics
 Comparison diagram of Ultra-Low Head Cap Screw head thickness

Comparison diagram of Ultra-Low Head Cap Screw head thickness

Head thickness 5mm
Head thickness 1mm
Hexagon socket type, Low head type, Flat type, Ultra-short type, Ultra-short type, 80%
※ Above is explanation for M5 screw
screw shape comparison
Alloy steel material + Heat-treated screw strength is grade 10.9
Overall improvement in strength prevents easy damage to the head

Screw shape comparison (cross-section)

Hexagonal hole
Hexagonal groove is deep, so thickness is thin
Small hexagonal hole width
Cross hole
Feature 1: Cross groove has thicker pre-reserved thickness, Head part is not easily damaged
Feature 2: Cross hole can withstand large brake torque

Design Case

Take a closer look simple rotating stage
Simple Rotating Stage
Simple rotation stage adjustable in 5-degree angles
Simple angle adjustment of the workpiece is possible, and the stage is manually rotated to adjust the angle and maintained with an index plunger.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.