(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Economy Manual Stage
Economy Manual Stage
Powerful 100N without loosening
10 head options and various usage environments!
Lowered price, increased retention force!
Cost reduction compared to similar products

Product Features

 Retention improved 2.5 times through clamp mechanism improvement
Retention improved 2.5 times through clamp mechanism improvement
Manual stage 3D drawing
Clamp mechanism
Partial cross-section
Sliding table
Base
1 Locking screw
2 Washer
problems with general manual stages After locking the locking screw, the retention force is typically weak at 40N, making it easy to loosen Improvements in economical manual stages
  • Improvement 1: Uniform force is achieved by placing a washer centrally without cutting the screw tip
  • Improvement 2: Uniform force is obtained by reducing the inner diameter of the washer to make the gap between it and the screw smaller.
  • Improvement 3: Increased friction resistance by changing the washer material from nylon to stainless steel.
Improvements to the economic manual stage 2
  • Improved retention force 100N
  • Compared to general manual stages 2.5times
  • ※ General manual stages are similar products randomly purchased online or offline by our company
 Applied to various usage environments with up to 10 head options
Alterations Micrometer head position change
Spec Center Center left/right symmetry Center up/down symmetry Center up/down/left/right symmetry Side left/right symmetry
Code A AR AZ AZR CR
Alterations Micrometer head position change
Spec Up-down symmetry Up-down/left-right symmetry Disk clamp Large clamp No micrometer head
Code CZ CZR H P MN
Comparison with MISUMI High-Precision Products
Comparison with MISUMI High-Precision Products
*Based on X-axis cross roller type 40 square
XPG40, High-precision ₹ 23,864.40/Piece
E-XPG40, Economy ₹ 4,895/Piece
Comparison with MISUMI High-Precision Products
  • MISUMI High-Precision
    - High precision including fine adjustment
    - Suitable for equipment requiring high precision
    Camera inspection with mounted lens
  • MISUMI Economy
    - High precision including simple adjustment
    - Suitable for equipment not requiring high precision
    Adjustment of bond application position
Product Specification Table
Model Number Table Size
(mm)
Travel Range
(mm)
Load Capacity
(N)
Straightness
(μm)
Micrometer Head Min. Reading
(μm)
Cross Roller Type Linear Ball Type Linear Ball Type
Thin type
E-XPG E-XSG E-XYSSG 25*25 ±3.25 9.8 ~ 343 within 10 10
E-XYPG E-XYSG 40*40 ±6.5
E-ZPG E-ZSG 60*60
E-XZPG E-XZSG 80*80 ±12.5
E-XYZPG E-XYZSG 100*100
Please refer to the product page for replacement table sizes for each product.

Recommended Products

Note: Please check the current specification, price and delivery date again from the product page.