Economy Linear Motor Actuator
Lower price than existing orthogonal robots, superior performance
Maximum speed 2.0m/s, repeatable position accuracy ±5μm
Product Features
Cost-effective product with simplified product configuration.
Ball screw type: motor, coupling, module body, motor attachment.
Misumi linear motor actuator: 51% cost reduction through simplified product configuration Product E-RAM8-S-420.
※ Ball screw type is selected with the same specifications of a random brand among market products
High-speed operation with a maximum speed of 2.0 m/s
Conventional ball screw type
Linear motor actuator
High-speed operation realized by direct load drive Maximum speed increased by 4 times
Stroke 0.5 m, speed 1 m/s Ball screw type actuator
Stroke 2 m, speed 2 m/s Misumi linear motor actuator
Belt type actuator, linear motor actuator
Standard stroke of up to 2.2 m 4 times ※ Reference value compared to ball screw type with the same specifications
Minimized mechanical contact, extended life
Ball screw type
Life: 20,000 hours
Many mechanical contact points cause severe wear and require regular maintenance
Bearings, ball screws, motors vs Misumi linear motor actuator
Life: 50,000 hours
No maintenance required as the actuator and magnet track do not come into direct contact - no gap
Life extension 2.5 times
※ This figure is for reference only. Actual life is affected by factors such as the usage environment, usage
conditions, and maintenance.
※ Grease must be applied to the rail of the linear motor actuator.
Realizing time reduction
Design + assembly = 170min
Assembly 50min, mechanical design 60min, electrical design 60min
Design + assembly = 36min
Assembly 35min + design 1min Expected time saving 78%
Time reduction from design to assembly and maintenance Time value creation 78%
Recommended Products
Note: Please check the current specification, price and delivery date again from the product page.