(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Yakin sepatu safety Anda sudah aman ?
Cek rekomendasi kami Sepatu Safety SIMON dari Jepang
Steel Toecap
Cocok untuk pekerjaan berat
Kompatibel dengan steel tip
Ketahanan tumbukan di jari kaki 200 J
Ketahanan tekan 25kN
Top line cushion
Bantalan atas lembut dan nyaman untuk kaki
dan pergelangan kaki.
Shoes Design
Menggunakan bantalan lembut
berlapis kulit sapi
Low Cut shoes, dilengkapi dengan tali di bagian bantalan atas sepatu
Oil & Chemical resistance
Ketahanan tinggi terhadap minyak dan zat kimia (acid & alkali)
Menggunakan sole dengan nitrile rubber
Part No. | Ukuran | Warna | Hari Kirim |
---|---|---|---|
TS3011R-24.5 | 24.5 | Hitam | 4 Hari |
TS3011R-25.0 | 25.0 | Hitam | 4 Hari |
TS3011R-25.5 | 25.5 | Hitam | 4 Hari |
TS3011R-26.0 | 26.0 | Hitam | 4 Hari |
TS3011R-26.5 | 26.5 | Hitam | 4 Hari |
Steel Toecap
Memberikan ruang yang nyaman
untuk jari kaki
Ketahanan tumbukan di jari kaki 200 J
Ketahanan tekan 25kN
Top line cushion
Bantalan atas lembut dan nyaman untuk kaki
dan pergelangan kaki.
Shoes Design
Menggunakan bantalan lembut berlapis kulit sapi
Low cut shoes, Tidak dilengkapi tali sehingga mudah dipakai dan dilepaskan
Oil & Chemical resistance
Ketahanan tinggi terhadap minyak dan zat kimia (acid & alkali)
Menggunakan sole dengan nitrile rubber
Part No. | Ukuran | Warna | Hari Kirim |
---|---|---|---|
TS3017R-24.5 | 24.5 | Hitam | 4 Hari |
TS3017R-25.0 | 25.0 | Hitam | 4 Hari |
TS3017R-25.5 | 25.5 | Hitam | 4 Hari |
TS3017R-26.0 | 26.0 | Hitam | 4 Hari |
TS3017R-26.5 | 26.5 | Hitam | 4 Hari |
Steel Toecap
Memberikan ruang yang nyaman
untuk jari kaki
Ketahanan tumbukan di jari kaki 200 J
Ketahanan tekan 25kN
Top line cushion
Bantalan atas lembut dan nyaman untuk kaki
dan pergelangan kaki.
Shoes Design
Model Angkle cut shoes
Menutupi bagian kaki sampai dengan pergelangan kaki
Oil & Chemical resistance
Ketahanan tinggi terhadap minyak dan zat kimia (acid & alkali)
Menggunakan sole dengan nitrile rubber
Part No. | Ukuran | Warna | Hari Kirim |
---|---|---|---|
TS3022R-24.5 | 24.5 | Hitam | 4 Hari |
TS3022R-25.0 | 25.0 | Hitam | 4 Hari |
TS3022R-25.5 | 25.5 | Hitam | 4 Hari |
TS3022R-26.0 | 26.0 | Hitam | 4 Hari |
TS3022R-26.5 | 26.5 | Hitam | 4 Hari |
Tabel Perbandingan Ukuran Sepatu SIMON : | |||||
---|---|---|---|---|---|
Untuk Pria | Untuk Wanita | ||||
SIMON | UK | Europe | USA | SIMON | |
23.0 | 4.5 | 36.0 | 5.5 | 22.0 | |
23.5 | 5.0 | 37.0 | 6.0 | 22.5 | |
24.0 | 5.5 | 38.0 | 6.5 | 23.0 | |
24.5 | 6.0 | 39.0 | 7.0 | 23.5 | |
25.0 | 6.5 | 40.0 | 7.5 | 24.0 | |
25.5 | 7.5 | 41.0 | 8.0 | 24.5 | |
26.0 | 8.0 | 42.0 | 8.5 | 25.0 | |
26.5 | 8.5 | 43.0 | 9.0 | ||
27.0 | 9.0 | 44.0 | 9.5 | ||
27.5 | 10.0 | 45.0 | 10.0 | ||
28.0 | 10.5 | 46.0 | 10.5 |
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id