(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI provide high quality Timing Belt, Pulley and Round Belt products from Japan based on your requirements. Reliably transmit rotation for any application and purpose. See below to check our Timing Belt, Pulley and Round Belt selection.
Part No. :TTPA20T25070-K-P6
Idler - Belt Backside Tensioning - Center Bearing
Part No. : BFBD16-40
Idler Pulley - Resin Type / Flat / Flanged
Part No. : TPBSN45-20
Flanged Idlers with Teeth - S2M, S3M - Both Sides Bearing
Part No. : AHTFW40-S3M150-10
Idler - Belt Backside Tensioning - Both Sides Bearing
Part No. : AFBD27-60
Part No. : WS122S
Bar-Shaped Timing Pulleys - MXL, XL, S2M, S3M, S5M
Part No. : BXL36
Timing Belts/Super High Torque/EV5GT
Part No. : GBN1025EV5GT-150
Part No. : GBN5253GT-150
Part No. : TTBU350T5-200
Open End Belts/Polyurethane/Chloroprene Rubber
Part No. : PTBOG-P5M150-100
Timing Belt Clamp Plate/Overpressure Prevention Type
Part No. : TBCK-AT5150
Timing Belt Clamp Plate/Nut Tightening Type
Part No. : TBCS-S8M150
Part No. : BTG100-600
Polyurethane Round Belts-Open End (Hollow Type)
Part No. : MBQ6-20
Polyurethane Round Belts-Open End (Solid Type)
Part No. : MBT-N6-20
Pulleys for Round Belts - Set Screw Type
Part No. : MBRS60-3-H10
Pulleys for Round Belts - Clamping Type
Part No. : MBRDAC50-3-8
Idlers for Round Belts-Double Grooves
Part No. : MBXS40-2.6
Pulleys for Round Belts - Double
Part No. : MBWAC40-2.6-P16
Idlers for Round Belts-Narrow Type/Standard/Threaded
Part No. : MBFNS38-3.1
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id