(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieve firm and accurate clamping with
MISUMI’s high quality Locating, Positioning, Jig and Fixture products.
Locating Pins, Bushings
Locating Pins for Fixtures - Standard Grade, Shouldered - Threaded
Part No. : ELANA6-P8-B30-L8
Locating Pins - Large Head Tapered (Plastic Tip - Press Fit)
Part No. : JPPHB6-P10-L12-B12
Bushings for Locating Pins - Shouldered, Standard / Thin Wall
Part No. : JBH10-16
Stock
Bushings for Locating Pins - Compact Flange
Part No. : JBN12-30
Stock
Locating Pins - Large Head, Tapered (Press Fit)
Part No. : JPBB8-10
Stock
Automotive Inspection Components
Slot Pins for Inspection Components - Stepped Straight, Handle Length Fixed
Part No. : KJPDD8-P5-S4-L12-B6
Stepped and Threaded bushings for Taper Pins
Part No. : KJBHTW20-P12-S10-M6-L18-7-B6-T3
Stopper Blocks with Urethane - Cylinder Type
Part No. : SBEM-20-30
Part No. : BLP6-25
Plungers, Index Plungers
Part No. : BPK6
Stock
Spring Plungers / Wrenches / Block Plungers - Stainless Steel
Part No. : PJHW8-5
Part No. : FBPJS160
Toggle Clamp
Toggle Clamps-Vertical Handle/Flange Base/Arm 100°/Handle 56°
Part No. : MC04-3
Stock
Tips for Clamps - Tips (Standard) (Part Numbers)
Part No. : MC6-62
Stock
Tips for Clamps - Tips (Rubber Bolt with Springs)
Part No. : TGSP
Part No. : GH-51000
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id