(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI menyediakan varian produk berkualitas untuk solusi Engineering Anda.
Cek rekomendasi produk TERLARIS dari merek MISUMI untuk mempermudah
pencarian Anda. Pengiriman gratis, tanpa minimum pemesanan.
Gambar 1
Hand Press sederhana
Oil Free Bushing
Oil Free Bushing Housing Units
Part No. : MFMS12
Oil Free Bushings - Bronze, Flanged
Part No. : SHFZ20-20
Oil Free Bushings - Copper Alloy Straight / Thin Wall, I.D. F7 O.D. m6
Part No. : MPBZU25-25
Toggle Clamp
Part No. : MC07-12
Toggle Clamps-Vertical Handle/Flange Base/Arm 100°/Handle 56°
Part No. : MC04-3
Gambar 2
Jig Pemeriksaan Kedalaman Lubang
Linear Shaft
Part No. : SFJT20-191-M6
Part No. : SFJ20-180
Linear Shafts-Both Ends Stepped and Female Thread-
Part No. : SFAJ20-300-F68-P17-T68
Locating Bush
Bushings for Locating Pins - Compact Flange
Part No. : JBNM6-16
Bushings for Locating Pins - Compact Flange Economy
Part No. : JBEH25-P20.00-W18.00-L12
Screw, Bolt
Hex Socket Set Screws - Cup Point
Part No. : MSSU4-4
Socket Head Cap Screws/with Standard Washer Set
Part No. : SCBS6-20
Cross Recessed Pan Head Screws
Part No. : NKJ6-20
Part No. : PACK-SFB8-25
Hex Socket Set Screws - Flat End
Part No. : MSSFS3-5
Gambar 3
Pemeriksaan Kebulatan Roller
Miniature Linear Guide
Miniature Linear Guides - Wide Rails - Standard Blocks, Light Preload / Slight Clearance
Part No. : SSEBZ10-135
Miniature Linear Guides - Short Blocks, Light Preload / Slight Clearance
Part No. : SSEBSZ10-75
Miniature Linear Guides - Wide Rails - Wide Long Blocks, Light Preload
Part No. : SELBWM16-230
Linear Guide
Linear Guides for Extra Super Heavy Load - With Plastic Retainers, Interchangeable, Light Preload
Part No. : SE2WZ30-940
Linear Guides for Heavy Load - Normal Clearance
Part No. : SX2R28-640
Locating Pin
Locating Pins - Large Head, Tapered
Part No. : SJPBPB3-4
Locating Pins - High Hardness Stainless Steel Large Head, Tapered (Tapped)
Part No. : AFPBTA6-P8.00-L10-B8.5
Locating Pins - Large Flat Head (Press Fit)
Part No. : JPDA8-12
Linear Bushing
Flanged Linear Bushings - Double, Opposite Counterbored Hole
Part No. : LHFRW10
Tall Blocks Housing Units - Single / Compact
Part No. : LHSSF10
Pipe Fitting & Hoses
Ball Valves/Stainless Steel/PT Male/PT Female
Part No. : BSFFSA25A
Copper Pipe Fittings/Union/Threaded End/Selectable Thread
Part No. : DKPT16-4
Fittings for Hoses/Nipples/ Threaded/Barbed
Part No. : HOSN628
Magnet
Part No. : HXN20-10
Magnets with Holders - Strong Type
Part No. : HXUM20
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id