2020 Aluminum Frames Slot Width 6

Brand :
MISUMI
Caution
- Starting from 10th Jul 2023, all Length can be delivered to all Areas
- For order outside Jabodetabek Area, additional delivery Lead Time is required.
- Economy series Aluminum Frames are new products with different cross-sectional shapes and slot width , can only be matched with Economy Series' accessories starting with L.
Product Description
This is an Economy Series product which has more cost efficient than standard part.
Extrusion type is standard/Light/Super Light
We can provide the size from 50mm - 4000mm,and 5000mm
Dimensional Drawing
■Fixed Length Frames(6000mm)Slot Size

Drawing

Specification Table
■Fixed Length(6000mm)
■Configurable Length( 50-5000mm)| Extrusion | Overall LengthL | Mass kg/m | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Size | lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | ||
| Standard | LCF6-2020 | 6000 | 0.48 | 0.72 | 0.72 | 0.72 | 0.72 |
| Extrusion | Overall LengthL | Mass kg/m | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Size | lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | ||
| Standard | LCF6-2020 | 50-5000 | 0.48 | 0.72 | 0.72 | 0.72 | 0.72 |
Overall Length L+0.5/-0.5mmAlterations


Precautions
| Types of accessories | Part Number 1 | Part Number 2 | Part Number 3 |
| Joint | LBJ6-20 | LBJB6-6-10 | LBSB6-2020 |
| Nut | LNTN6-20-5 | LNHRN6-20-5 | - |
| End cap | LCEC6-2020-B | LCECR6-2020-B | LCEC6-2040-B |
| Slot cover | LMCSB6 (Black) | LMCSG6 (Grey) | - |
Related Products
| Recommended Products 1 | Recommended Products 2 | Recommended Products 3 |
| 4040 Aluminum Frames Slot Width 8 | Single Side Tabbed Brackets | PVC Plate Standard Type |
![]() | ![]() | ![]() |
Overall Length

