4040 Aluminum Frames Slot Width 8

Brand :
MISUMI
Caution
- Starting from 10th Jul 2023, all Length can be delivered to all Areas
- For order outside Jabodetabek Area, additional delivery Lead Time is required.
- Economy series Aluminum Frames are new products with different cross-sectional shapes and slot width , can only be matched with Economy Series' accessories starting with L.
Product Description
This is an Economy Series product which has more cost efficient than standard part.
Extrusion type is standard/Light/Super Light
We can provide the size from 50mm - 4000mm,and 5000mm
Product Overview
Product Comparison
<Dimensional Drawing
Slot Size
Frame

Specification Table
■Fixed Length(5000mm)
Overall Length L+1 (Effective length is 5000mm)
■Configurable Length(50-4000mm)| Extrusion | Overall Length L | Mass | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Size | kg/m | lx(cm4) | ly(cm4) | Zx(cm3) | Zy(cm3) | |
| ①Standard | LCF8-4040 | 5000 | 1.54 | 9.7 | 9.7 | 5.1 | 5.1 |
| ②Light | LCFL8-4040 | 1.12 | 9.25 | 9.25 | 4.86 | 4.86 | |
| ③Super Light | LCFSL8-4040 | 0.89 | 5.06 | 5.07 | 3.23 | 3.23 | |
| ④New Light | LCFNL8-4040 | 6000 | 1.05 | 5.5 | 5.5 | 5.42 | 5.42 |
Overall Length L+1 (Effective length is 5000mm)| Extrusion | Overall Length L(1mm Increments) | Mass | Cross Sectional Moment of inertia | Cross section moment of inertia | |||
| Type | Size | kg/m | lx(cm4) | ly(cm4) | Zx(cm3) | Zy(cm3) | |
| ①Standard | LCF8-4040 | 50-4000 | 1.54 | 9.7 | 9.7 | 5.1 | 5.1 |
| ②Light | LCFL8-4040 | 1.12 | 9.25 | 9.25 | 4.86 | 4.86 | |
| ③Super Light | LCFSL8-4040 | 0.89 | 5.06 | 5.07 | 3.23 | 3.23 | |
| ④New Light | LCFNL8-4040 | 1.05 | 5.5 | 5.5 | 5.42 | 5.42 | |
Overall Length L+0.5/-0.5Alterations


Example of Use


Related Products
| Recommended Products1 | Recommended Products2 | Recommended Products3 |
| 3030 Aluminum Frames Slot Width 8 | Single Side Tabbed Brackets | PVC Plate Standard Type |
![]() | ![]() | ![]() |
Overall Length L

