(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3060 Aluminum Frames Slot Width 8 (Part Numbers)

3060 Aluminum Frames Slot Width 8

This is an Economy Series product which has more cost efficient than standard part.
Extrusion type is standard/Light/Super Light
We can provide the size from 50mm - 4000mm,and 5000mm

(i)Caution

  • Starting from 10th Jul 2023, all Length can be delivered to all Areas
  • For order outside Jabodetabek Area, additional delivery Lead Time is required.
  • Economy series Aluminum Frames are new products with different cross-sectional shapes and slot width , can only be matched with Economy Series' accessories starting with L.

Part Number

Configured Part Number is shown.

LCF8-3060-[50-4500/1]

Product Overview
Product Comparison
Dimensional Drawing
■Fixed Length Frames
Slot Size
                             
Drawing
 Material Surface Treatment
6063-T5Clear Anodized
Specification Table
Part Number-L
LCF8-3060-5000
■Fixed Length(5000mm)
ExtrusionOverall LengthLMass
kg/m
Cross Sectional Moment of inertiaCross section moment of inertia
TypeSizelx(cm4ly(cm4Zx(cm4Zy(cm4
StandardLCF8-306050001.5919.85.156.63.3
Overall Length L+1 (Effective length is 5000mm)
■Configurable Length(50-4000mm)
ExtrusionOverall LengthL
(1mm Increments)
Mass
kg/m
Cross Sectional Moment of inertiaCross section moment of inertia
TypeSizelx(cm4ly(cm4Zx(cm4Zy(cm4
StandardLCF8-306050-40001.5919.85.156.63.3
Overall Length L+0.5/-0.5mm 
Alterations

Related Products
Recommended Products 1Recommended Products 2Recommended Products 3
4040 Aluminum Frames Slot Width 8Single Side Tabbed BracketsPVC Plate Standard Type
推荐产品1推荐产品2推荐产品3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCF8-3060-[50-4500/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOverall length L
(mm)
1 Piece(s) 2 Day(s) 1050 ~ 4500

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 60 Extrusion Type_ LCF (Economy-Series) Number of Slotted Surfaces Four-Side Slots
Surface Treatment Clear Anodize Extrusion Series MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) Extrusion Type Rectangle Shape
Surface Milled Not Provided Material 6063-T5 L Dimension Fixed, Specified Configurable
Weight(kg/m) 1.59

Tech Support